S802PV-SP32 High Performance MCB


The S802PV-SP32 is a 2-pole High Performance Circuit breaker for photovoltaics (DC) with B-characteristic, with cage terminal and a rated current of 32 A. It is a current limiting device with a maximum breaking capacity of 5kA at 800V. It can be used for voltages up to 800V DC. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection.
The S802PV-SP32 complies with IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S802PV-SP32 more comfortable. Due to the fast arc extinction of S802PV-SP32 your application will be secured.

Product Information

  • Dimensions (L x W x H): (82.5 x 54 x 95 mm) 
  • Weight: 490 g
  • Customs tariff: 85362010
  • Standard: IEC/EN 60947-2, IEC/EN 60898-1, UL 1077
SKU: 2CCF019602R0001
 
Send Inquiry
Select region / language