S803C-C40 High Performance MCB


The S803C-C40 is a 3-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 40 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection.
The S803C-C40 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803C-C40 more comfortable. Due to the fast arc extinction of S803C-C40 your application will be secured.

Product Information

  • Dimensions (L x W x H): (82.5 x 81 x 95 mm) 
  • Weight: 735 g
  • Customs tariff: 85362090
  • Standard: IEC/EN 60947-2, IEC/EN 60898-1, UL 1077
SKU: 2CCS883001R0404
 
Send Inquiry
Select region / language