MS116-10-HKF1-11 Manual Motor Starter


The MS116-10-HKF1-11 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 10.0 A and a pre-assembled front mounted auxiliary contact HKF1-11. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A.
Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.

Product Information

  • Dimensions (L x W x H): (85.6 x 45 x 90 mm)
  • Weight: 0.28 kg
  • Customs tariff: 85362090
  • Standard: CSA 22.2 No. 14

SKU: 1SAM250005R1010
 
Send Inquiry
Select region / language