MS116-10 Manual Motor Starter
The MS116-10 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 10.0 A.
This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A.
Product Information
- Dimensions (L x W x H): (85.6 x 45 x 90 mm)
- Weight: 0.265 kg
- Customs tariff: 85362010
- Standard: IEC/EN 60947-1