MS325-16 Manual Motor Starter


The MS325-16 manual motor starter is a 54 mm width devices with a rated operational current of Ie = 16 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 60 kA at 400 VAC and the trip class 10A.
Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.

Product Information

  • Dimensions (L x W x H): (75.5 x 54 x 87.5 mm) 
  • Weight: 0.34 kg
  • Customs tariff: 85362010
  • Standard: IEC/EN 60947-1 

SKU: 1SAM150000R1012 
Send Inquiry
Select region / language