S201-C80 Miniature Circuit Breaker - 1P - C - 80 A


S201-C80 Miniature Circuit Breake C-Char., 6kA, 80A, 1P

Product Information

  • Dimensions (L x W x H): (69 x 17.5 x 85 mm) 
  • Weight: 0.125 kg
  • Customs tariff: 85362010
  • Standard: IEC/EN 60898-1
SKU: 2CDS251001R0804 
 
Send Inquiry
Select region / language