SH201-C63 Miniature Circuit Breaker - 1P - C - 63 A


SH201-C63 MiniCircuitBreaker

Product Information

  • Dimensions (L x W x H): (69 x 17.5 x 85 mm) 
  • Weight: 0.125 kg
  • Customs tariff: 85362010
  • Standard: IEC/EN 60898-1
SKU: 2CDS211001R0634
Send Inquiry
Select region / language