SH202-C63 Miniature Circuit Breaker - 2P - C - 63 A


SH202-C63 MiniCircuitBreaker

Product Information

  • Dimensions (L x W x H): (69 x 35 x 88 mm) 
  • Weight: 0.25 kg
  • Customs tariff: 85362010
  • Standard: IEC/EN 60898-1
SKU: 2CDS212001R0634 
Send Inquiry
Select region / language