M2M ETHERNET Power meter


M2M is a network analyser with 2 digital outputs, 2 relay outputs, aux supply 24- 230 V a.c./d.c. and embedded RJ45

Product Information

  • Dimensions (L x W x H): (60 x 96 x 96 mm)
  • Weight: 0.4 kg
  • Customs tariff: 90303100 

SKU: 2CSG299903R4052
 
Send Inquiry
Select region / language