C2SS2-10B-10 Selector Switch


The C2SS2-10B-10 Selector Switch is: Compact - Selector Switch - 2-position - Maintained - Short handle - Black - Non-illuminated - Black Plastic - 1NO - 1 NO - 0 NC - 24 ... 300, 300 V
This Selector Switch is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.

Product Information

  • Dimensions (L x W x H): (0.072 x 0.03 x 0.03 mm) 
  • Weight: 0.02 kg
  • Customs tariff: 8536501999
  • Standard: CAN/CSA C22.2 No.14, IEC/EN 60947-1, IEC/EN 60947-5-1, UL 508

SKU: 1SFA619201R1016
 
Send Inquiry
Select region / language