TA25DU-25M Thermal Overload Relays


TA25DU-25M (18.0-25A) thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.

Product Information

  • Dimensions (L x W x H): (94 x 44 x 80 mm) 
  • Weight: 0.17 kg
  • Customs tariff: 85364900
  • Standard: IEC/EN 60947-1
SKU: 1SAZ211201R2051
Send Inquiry
Select region / language