AC500 Engineering

Automation Builder contains AC500 Engineering. AC500 Engineering covers the configuration, programming, debugging and diagnostics for ABB’s AC500 PLC platform.

The AC500 Engineering is successor of the former Control Builder and delivers additional productivity features like

  • Programming in C++.
  • Project compare. 
  • Interfaces for data exchange with external tools. 
  • Flexible configuration allowing that one PLC program supports various hardware setups.

Various libraries are available to facilitate and speed up your programming tasks - reaching from communication over motion control to application libraries. To learn more, please see Control Builder libraries.

In addition, a rich set of application examples is helping you with almost any automation challenge.

サポート或いは製品の購買情報をお探しですか?

Downloads and software updates

Related links

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language