CP600 control panel platform

言語を選択ください。

The CP600-eCo, CP600 and CP600-Pro control panels offer a wide range of features and functionalities for tailor-made operability. The CP600 platform offers different performance levels including control panels for economic applications, robust standard operator panels, high end multi-touch human-machine interfaces (HMIs) and control panels designed for reliable operation in harsh environmental conditions.  

The engineering tool PB610 Panel Builder 600, part of ABB Ability™ Automation Builder, ensures easy scalability on the CP600 platform.

CP600-eCo
The economic CP600-eCo control panel with widescreen sizes from 4.3” to 10.1” is intended to be used for standard functions and high usability for clear interaction with the process.

CP600
The control panels with 7”, 10.4” and 15” screens provide state-of-the-art performance and comprehensive HMI functions for a wide range of applications. Robust aluminum front frames ensure IP66 protection. The all black front foil is perfectly suited for multiple applications either in landscape or portrait format. CP600 control panels ensure reliable operation in a wide environmental temperature range of -20…+60 °C.
 
CP600-Pro
The CP600-Pro HMI with widescreen sizes from 5” to 21.5” comes with high-end visualization, strong performance, multi-touch operation, versatile, trendsetting communication and representative design.

Web panels
CP610 from CP600-eCo range, CP600 as well as CP600-Pro panels provide a browser for using them as web panels.

サポート或いは製品の購買情報をお探しですか?

Our offering

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language