CP400 - Devices

Economical control panels from 3.5” to 10.4”

  • Monochrome and color screens
  • Touchscreens, 5.7” with function keys
  • Solid plastic housing with protection class IP65 (front)
  • Rechargeable lithium battery
  • cUL listed

The CP400 series comprises control panels from 3.5” to 10.4”. Some of the devices are in limited phase of life cycle. Please check the respective life cycle documents below “Change Note” for further information.

サポート或いは製品の購買情報をお探しですか?

Data

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language