CP500

The CP500 control panels are obsolete and were replaced by the CP600 and CP400 control panel series. More information is provided via the Control Panels link below.

The CP500 control panels fulfilled the requirements of automated processes for more transparency and efficiency: they provided detailed information about the conditions and activities of machines and installations and made manual interference possible. The CP500 assortment covered the range from a monochrome CP501 with two lines of text to a CP555 with 10.4” color TFT touch display. All devices supported serial communication to the AC31 PLCs.

サポート或いは製品の購買情報をお探しですか?

Obsolete products

ドキュメントをロードしています

Related links

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language