Inductive sensors


Inductive sensors WSIN or WSIF react to conductive materials and are the most robust sensor type and dominant in factory automation. 
  • For the wireless sensor/actuator interface devices with wireless power supply, these special low power and low voltage inductive sensor heads have to be used.
  • Alternatively contacts without need of auxiliary energy can be used.
  • The range of low power inductive sensors has the standard switching distances depending on diameter and flush (WSIF) or non-flush type (WSIN).       

サポート或いは製品の購買情報をお探しですか?

Data

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language