Programmable Logic Controllers PLCs

言語を選択ください。

The AC500, AC500-eCo, AC500-S and AC500-XC scalable PLC ranges provide solutions for small, medium and high-end applications. Our AC500 PLC platform offers different performance levels and is the ideal choice for high availability, extreme environments, condition monitoring, motion control or safety solutions. 

Our AC500 PLC platform offers interoperability and compatibility in hardware and software from compact PLCs up to high end and safety PLCs.

AC500
Our powerful PLC featuring a wide range of performance, communications and I/O capabilities for industrial applications. The ideal choice for complex, high speed machinery and networking solutions. 

AC500-eCo
This compact PLC offering optimally suited flexible and economical configurations for automation solutions in smaller applications.

AC500-S
This safety PLC (SIL3, PL e) is designed for safety applications involved in factory, machinery or process automation area. The ideal choice to implement and manage complex safety solutions.

AC500-XC
Extreme Condition PLC variant of the AC500 platform with extended operating temperature, immunity to vibration and hazardous gases, use at high altitudes and in humid environments.

サポート或いは製品の購買情報をお探しですか?

Our offering

Related links

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language