New control panels CP635-Fx from ABB are especially designed for reliable operation in harsh environmental conditions as e.g. for mixers in meat production. Better than most of similar products in the market these panels withstand the demanding cleaning procedures for meat production: Stainless steel frame, rounded down front design and front protection class of IP69K make them withstanding harsh cleaning procedures with hot water impacting with high pressure from different angles according relevant hygienic standards.
Displays of the new control panels CP635-Fx are brighter than standard ones, because of true glass screens. This ensures clear information for operators/users even in bright environment. Capacitive touch screens enable quick and easy operation even with gloves.
New CP635-Fx control panels are part of
CP600 series and can easily be integrated into an automation package via
ABB Automation Builder.
Panel Builder 600 ensures creative and efficient design of professional HMI applications because of versatile options, flexible modification and easy achievement of customized applications. Support of multi-language applications even with memory consuming fonts enables international sales for users worldwide.
State of the art web based connectivity to mobile devices support flexible remote access for operators and end-users worldwide.