Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Cette page est disponible en version

PVI-5000/6000-TL-OUTD

Notice: The PVI-5000-TL-OUTD is in the classic phase of its life cycle and is no longer available for sale.

Designed for residential and small commercial PV installations, this inverter fills a specific niche in the product line to cater for those installations producing between 5 kW and 25 kW.

This inverter has all the usual benefits, including dual input section to process two strings with independent MPPT, high speed and precise MPPT algorithm for real-time power tracking and energy harvesting, as well as transformerless operation for high performance efficiencies of up to 97%. The wide input voltage range makes the inverter suitable to low power installations with reduced string size. This outdoor inverter has been designed as a completely sealed unit to withstand the harshest environmental conditions.

Highlights

  • Single-phase output
  • Transformerless topology
  • Each inverter is set on specific grid codes which can be selected in the field
  • Dual input section with independent MPP tracking, allows optimal energy harvesting from two sub-arrays oriented in different directions

Vous avez besoin d'aide ou d'informations concernant un produit?

Related links

Loading documents