Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

UNO-2.0/3.0/3.6/4.2-TL-OUTD (EMEA & APAC)

NOTICE: This product is no longer available.

Compact and efficient inverter
This new line of transformerless single-phase inverters completes the UNO family as an optimal solution to maximize the ROI for residential systems.

The new design wraps ABB’s quality and engineering into just 12 kgs thanks to technological choices optimized for installations with a uniform orientation.

Easy to install
The presence of Plug and Play connectors accessible from the outside of the inverter enable a simple, fast and safe installation of the unit without the need of opening the front cover.

Expandible monitoring and communication functions
The compatibility with the VSN300 Wifi Logger Card (optional) assures an advanced and cost effective solution for the control and monitoring of the plant, without the need of further components.

Highlights

  • Single-phase output
  • Transformerless topology
  • Each inverter is set on specific grid codes which can be selected in the field
  • Safe installation even in harsh weather environments (IP65 protection)
  • Wide input range and high efficiency values
  • Backup AC output in case of blackout
  • High speed and precise MPPT algorithm for real time power tracking and improved energy harvesting

Are you looking for support or purchase information?

Related links

Videos

Loading documents