Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

VSN730 System Monitor

NOTICE: This product is no longer available.

The System Monitor is a “lite” version of the Plant Manager offering a basic set of features idea for small and medium commercial applications. The included Data Logger Commercial can monitor and provide data management for up to ten ABB string inverters and one weather station.

The System Monitor is the most cost effective turnkey solution with a logger and internet gateway in an outdoor enclosure with its own power supply and communication line surge protection. The Data Logger Commercial can monitor ten ABB inverters over protocol or modbus in addition to monitoring one ABB weather station.

Highlights

  • Enclosed in a painted, steel NEMA 4/IP65 enclosure
  • 85VAC to 305VAC / 24 VDC, 1A power supply
  • Supports 10 ABB string inverters and a VSN800 weather station
  • RS-485 surge protection
  • Easy installation

Are you looking for support or purchase information?

Related links

Loading documents