Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

VSN800 Weather Station

The Weather Station system automatically monitors site meteorological conditions and photovoltaic panel temperature in real-time, transmitting sensor measurements to the data center. Site irradiance and temperature data are needed to calculate expected performance and the ratio of actual performance to expected performance.

The Weather Station Meteorological Measurement System consists of a Meteorological Module (MM) and a Power Distribution and Communications Module (PDCM).

The Weather Station is delivered ready for installation and use; only requiring the installer to mechanically mount the modules on a user supplied mast, connect AC power to the PDCM, and initialize an automatic system configuration process. No special tools, software, or on-site calibration is required.

Highlights

  • Two models offered for basic and advanced sensor sets
  • VSN800-12 includes a basic sensor set: ambient temperature, solar irradiance, and back of module temperature
  • VSN800-14 includes a additional advanced sensors: plane of array irradiance and wind direction and speed
  • Sensors, data acquisition unit, and RS-485 communication all in a single unit

Are you looking for support or purchase information?

Related links

Loading documents