Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

REACT 2

ABB’s new REACT 2 energy storage solution includes a high-voltage Li-ion battery with a long life and a storage capacity of up to 12 kWh. The modular solution can grow with the needs of any household from 4 kWh to 12 kWh and significantly reduce electricity charges thanks to an achievable energy self-reliance of up to 90 percent.

This new line, available in power ratings of 3.6 and 5.0 kW, has one of the industry’s highest energy efficiency rates, providing up to 10% more energy than lower voltage battery systems.

Thanks to the possibility of both AC and DC side connection, REACT 2 is the ideal solution for new systems or the retrofitting of existing ones, allowing homeowners to improve their energy self-consumption and save on their energy bills.

Highlights

  • Li-lon battery unit for energy storage (from min 4 kWh to 12 kWh)
  • Industry leading energy efficiency
  • Suitable for new and existing applications
  • Battery units can be upgraded anytime during lifetime of system
  • Flexible and modular design, optimizes installation space
  • Simple and safe installation with plug and play connection
  • System monitoring through dedicated mobile app
  • Modbus TCP/RTU Sunspec compliant
  • Compatible with ABB free@home for a full ABB smart home experience

Related links

Loading documents

Product data