Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

PVI-10.0/12.5

Designed for commercial usage, this three-phase inverter is highly unique in its ability to control the performance of the PV panels, especially during periods of variable weather conditions.

This transformerless device has two independent MPPTs and efficiency ratings of up to 97.7%. The wide input voltage range makes the inverter suitable to low power installations with reduced string size. It is available with an optional fully-integrated DC switch, fuse and remote controlled DC disconnect function.

Highlights

  • True three-phase bridge topology for DC/AC output converter
  • Transformerless topology
  • Each inverter is set on specific grid codes which can be selected in the field
  • Wide input range
  • Dual input section with independent MPPT allows optimal energy harvesting from two sub-arrays oriented in different directions

Are you looking for support or purchase information?

Related links

Videos

Loading documents