Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

PVS-175-TL

The award winning three-phase PVS-175 string inverter, with the largest high power density within the 1500 Vdc segment, delivers up to 185 kVA at 800 Vac and can achieve an ultra-high power density of 1.3 kW/kg. 

The inverter comes equipped with 12 MPPT, the highest available in the market, assuring maximum PV plant design flexibility and increasing yields also in case of complex installations.

Quick and easy installation, thanks to plug and play connectors, as the existing PV module’s mounting systems can be used to install the inverters, thus saving time and cost on site preparation and hire of plant.

Standard wireless access from any mobile device makes the configuration of inverter and plant easier and faster. Monitoring your assets is made easy, as every inverter is capable to connect to ABB cloud platform and thanks to the state-of-the-art cybersecurity  your assets and profitability are secure in the long term.


Highlights

  • Up to 185 kW power rating, highest in class
  • All-in-one combiner and fuse free design
  • Separate power module and wiring compartment for fast swap and replacement
  • Easy access to consumables for fast inspection and replacement
  • Wi-Fi interface for commissioning and configuration
  • Free of charge standard access to Aurora Vision® cloud


Related links

Loading documents