Technical data BORDLINE® M for coaches

Are you looking for support or purchase information?

 
Input voltages

1000 Vac 16 2/3 Hz

 

1500 Vac 50 Hz
           

1500 Vdc

 

3000 Vdc    

Multi-system solutions

 

AC output

Voltage range

220/230/300/380/400/460/480 Vac

Power range

1/2/21/30/35/36/40/45/65/70/500/1200 kVA

DC output

Voltage range

24/28/72/110 Vdc

Power range

2/5/6/7/8/10/12/ kVA

Mechanics

Mounting

Under-floor, machine room, on the roof

IP code (ingress protection rating)

Up to IP65

Cooling system  Natural, forced-air, water-cooled 

BUS interface

MVB, CAN, Ethernet

 Other input voltages and output power levels are available on request 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language