Technical data BORDLINE® M for locomotives

Are you looking for support or purchase information?

 

AC output

Voltage range

230/360/400/450/460 Vac

Power range

8/30/65/70/130/180/230/240/500/1200 kVA

DC output

Voltage range

24/31,4/72/110 Vdc

Power range

7/8/10/12 kW

Mechanics

Mounting

Machine room

IP code (ingress protection rating)

Up to IP65

Cooling system  Natural, forced-air, water-cooled

BUS interface

MVB, CAN, Ethernet

 Other input voltages and output power levels are available on request 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language