Technical data

Are you looking for support or purchase information?

 
Power supply 48 Vac / 16 kHz square wave, approx. 40 W
Output values (GTO Gate)
Turn-on pulse IGon > 70 A
Sustained current (25 °C)
IG > 5 A
Turn-off puls
IGon < -900 A
Negative gate bias UG = -15 V
Trigger signal            Fibre optic
Feedback signal Fibre optic
Working frequency, continuous f < 400 Hz
Isolating voltage  convection
Power supply vs output  11 kV
Ambient temperature  -40 °C to +70 °C
Dimensions (L x W x H)  280 x 140 x 95 mm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language