UNITROL® 1020 automatic voltage regulator
- Configuration of digital inputs and outputs (12 inputs from which up to 8 can be configured as output)
- Configuration of analog inputs and outputs (3 inputs, 2 outputs)
- Configuration of digital inputs extension using free analog inputs (up to 6 additional digital inputs)
- Display of measurements, alarms and limiters
- Real time clock and SNTP synchronization with a time server
The easy to use commissioning and maintenance tool CMT 1000 for Microsoft Windows allows simple adjustment of parameters and easy optimization. It also offers monitoring, advanced trending and downloads of data- and event-logger registers.
Mechanical design
The smart mechanical design of UNITROL 1020 guarantees excellent performance and reliability also under harsh environmental conditions. UNITROL 1020 complies with the relevant CE, CSA, UL and DNV standards.