You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0002-11-2-00002-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

0002-11-2-00002-12

General Information

  • Product ID:
    0002-11-2-00002-12
  • ABB Type Designation:
    Digital Control
  • Catalog Description:
    Digital Control Module for MB3000-3600

Additional Information

  • ABB Type Designation:
    Digital Control
  • Country of Origin:
    United States (US)
    Canada (CA)
  • Customs Tariff Number:
    902790
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.28 kg
  • Invoice Description:
    Digital Control Module for MB3000-3600
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    Digital Control Module for MB3000-3
  • Product Net Weight:
    0.28 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    0002-11-2-00002-02
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Quebec, Canada
    Wickliffe, Ohio, United States
  • Technical Information:
    BMXS Digital Control Module for MB3000-3600 series
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links