You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0002-13-2-00001-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

0002-13-2-00001-01

General Information

  • Product ID:
    0002-13-2-00001-01
  • ABB Type Designation:
    Temperature Sensor
  • Catalog Description:
    BMXS Temperature Sensor & I.D. Tag
  • Long Description:
    BMXS Temperature Sensor & I.D. Tag

Categories

Show All...

Additional Information

  • ABB Type Designation:
    Temperature Sensor
  • Country of Origin:
    Canada (CA)
    United States (US)
  • Customs Tariff Number:
    902790
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.003 kg
  • Invoice Description:
    BMXS Temperature Sensor & I.D. Tag
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    BMXS Temperature Sensor & I.D. Tag
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Qualifications:
    Expert
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    2-13-2-00001-01
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Quebec, Canada
    Lewisburg, West Virginia, United States
    Menden, Germany
  • UNSPSC:
    43172000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links