You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0003-08-1-00002-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

0003-08-1-00002-01

General Information

  • Product ID:
    0003-08-1-00002-01
  • ABB Type Designation:
    Air Bath
  • Catalog Description:
    Air bath heater ass'y

Additional Information

  • ABB Type Designation:
    Air Bath
  • Country of Origin:
    Germany (DE)
    Canada (CA)
    United States (US)
  • Customs Tariff Number:
    902790
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.028 kg
  • Invoice Description:
    Air bath heater ass'y
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    Air bath heater ass'y
  • Product Net Weight:
    0.028 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3-08-1-00002-01
    SMJ0900G
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Menden, Germany
    Quebec, Canada
    Wickliffe, Ohio, United States
    Lewisburg, West Virginia, United States
    Menden, Germany
  • Technical Information:
    Air bath heater ass'y
    For FTPA2000-400 Series,
    formerly AFT 2nd Generation
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links