You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 001-1010

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

001-1010

General Information

  • Product ID:
    001-1010
  • ABB Type Designation:
    PIM COOLING MODULE 24V
  • Catalog Description:
    PIM COOLING MODULE 24V
  • Long Description:
    PIM COOLING MODULE 24V

Additional Information

  • ABB Type Designation:
    PIM COOLING MODULE 24V
  • Core Credit:
    0.00
  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    PIM COOLING MODULE 24V
  • Made To Order:
    No
  • Medium Description:
    PIM COOLING MODULE 24V
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links