You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 00368219

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

00368219

General Information

  • Product ID:
    00368219
  • ABB Type Designation:
    Brake
  • Catalog Description:
    Brake INTORQ 14.448.14.210

Ordering

  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85059090
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Stocked At (Warehouses):
    Västerås, Sweden

Dimensions

  • Product Net Weight:
    0 kg

Technical

  • Technical Information:
    Brake INTORQ 14.448.14.210
    Nom. Voltage : 103 V
    Nom. Power : 70 W
    Torque : 25 Nm

Additional Information

  • Product Name:
    Brake
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links