You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 014482-014

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

014482-014

General Information

  • Product ID:
    014482-014
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    PULLEY,TMG BLT,14G,1/5P
  • Long Description:
    PULLEY,TMG BLT,14G,1/5P

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    United Kingdom (GB)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.02 kg
  • Invoice Description:
    PULLEY,TMG BLT,14G,1/5P
  • Made To Order:
    No
  • Medium Description:
    PULLEY,TMG BLT,14G,1/5P
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Part Type:
    New
  • Product Name:
    PULLEY,TMG BLT,14G,1/5P
  • Product Net Depth / Length:
    28 mm
  • Product Net Height:
    22 mm
  • Product Net Weight:
    0.02 kg
  • Product Net Width:
    28 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links