You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 01T2005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • ABB Type Designation:
    -
  • Consumption Information:
    consumption part
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    European Union (EU)
  • Customs Tariff Number:
    39173900
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.02 kg
  • Invoice Description:
    Tube 1.6/4.8
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    0 cm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 Height:
    0.3 cm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.3 cm
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    0 cm
  • Product Net Height:
    0.3 cm
  • Product Net Weight:
    0.001 kg
  • Product Net Width:
    0.3 cm
  • Product Type:
    Spare_Parts
  • Qualifications:
    Maintenance
  • Quote Only:
    No
  • Recommended Amount:
    2 year
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
  • Technical Information:
    NOTE: UOM "piece" will be delivered as UOM "meter" as one-piece spare
    part!
    This means an order of e.g. quantity 5 will be delivered as "one-piece
    unit of 5 m length" and NOT as 5 individual pieces of 1 m length.
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links