You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Cavo Synchro 25m DPA SP102 LC08_0095 A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Cavo Synchro 25m DPA SP102 LC08_0095 A

General Information

  • Extended Product Type:
    Cavo Synchro 25m DPA SP102 LC08_0095 A
  • Product ID:
    02-0079
  • ABB Type Designation:
    Cavo Synchro 25m DPA SP102 LC08_009
  • Catalog Description:
    Cavo Synchro 25m DPA SP102 LC08_0095 A
  • Long Description:
    Cavo Synchro 25m DPA SP102 LC08_0095 A

Circular Value

Technical

  • Frame Size:
    Undefined

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Weight:
    0.001 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85442020
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links