You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 030-1000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

030-1000

General Information

  • Product ID:
    030-1000
  • ABB Type Designation:
    TM117 ACH (20MM DEEP)
  • Catalog Description:
    TM117 ACH (20MM DEEP)
  • Long Description:
    TM117 ACH (20MM DEEP)

Additional Information

  • ABB Type Designation:
    TM117 ACH (20MM DEEP)
  • Core Credit:
    0.00
  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    8538908180
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    TM117 ACH (20MM DEEP)
  • Made To Order:
    No
  • Medium Description:
    TM117 ACH (20MM DEEP)
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links