Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M051980000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M051980000

General Information

  • Extended Product Type:
    M051980000
  • Product ID:
    05198
  • EAN:
    8000126051988
  • Catalog Description:
    WIRING DUCT PVC 100X100 4/6
  • Long Description:
    Wiring Duct with Vertical Slots 4/6, Length 2m, Width 100mm, Height 100mm, Plastic, Grey

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Wiring Duct

Ordering

  • E-Number (Finland):
    1410053
  • EAN:
    8000126051988

Dimensions

  • Product Net Weight:
    1.1 g

Container Information

  • Package Level 1 Units:
    8 m
  • Package Level 1 Width:
    2064 mm
  • Package Level 1 Height:
    205 mm
  • Package Level 1 Depth / Length:
    245 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Plastic trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000012 - Slotted cable trunking system
  • ETIM 7:
    EC000012 - Slotted cable trunking system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds