Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M06385

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M06385

General Information

  • Extended Product Type:
    M06385
  • Product ID:
    06385
  • EAN:
    8000126063851
  • Catalog Description:
    FLAT CORNER 45° COVER 300
  • Long Description:
    Flat Corner Cover for 45 Degree Horizontal Bend, for Base 300mm, Galvanized

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Tray

Ordering

  • EAN:
    8000126063851

Dimensions

  • Product Net Weight:
    0.5 g

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    650 mm
  • Package Level 1 Height:
    380 mm
  • Package Level 1 Depth / Length:
    175 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000877 - Cover for flat bend wall duct
  • ETIM 7:
    EC000877 - Cover for flat bend wall duct
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds