Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07357

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07357

General Information

  • Extended Product Type:
    M07357
  • Product ID:
    07357
  • EAN:
    8000126073577
  • Catalog Description:
    TEE CORNER H75 500
  • Long Description:
    Horizontal Tee Corner with Cover, for Width 500mm, Height 75mm, Galvanized

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Tray

Ordering

  • EAN:
    8000126073577

Dimensions

  • Product Net Weight:
    8.9 g

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Width:
    850 mm
  • Package Level 1 Height:
    175 mm
  • Package Level 1 Depth / Length:
    850 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001544 - Tee for cable tray
  • ETIM 7:
    EC001544 - Tee for cable tray
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds