Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M07677

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M07677

General Information

  • Extended Product Type:
    M07677
  • Product ID:
    07677
  • EAN:
    8000126076776
  • Catalog Description:
    LIGHT PRESSED BRACKET 500
  • Long Description:
    Light Pressed Bracket, for Width 500mm, Galvanized

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Tray

Ordering

  • EAN:
    8000126076776

Dimensions

  • Product Net Weight:
    0.99 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    700 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    220 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Name:
    Metal trunking

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000482 - Mounting element for support/profile rail
  • ETIM 7:
    EC000482 - Mounting element for support/profile rail
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds