You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0788730M211

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

0788730M211

General Information

  • Product ID:
    0788730M211
  • ABB Type Designation:
    0788730M
  • Catalog Description:
    CBI 20, Binary Input
  • Long Description:
    CBI 20, Binary Input, SW Version as from 1.31

    32 Inputs,48 / 24 / 8.2V, Standard-Binary Signals
    - Contact Scanning (Changer / Opener / Closer),
    - Initiators (Namur, 3-/4-Wire),
    - Isolation per module, Transmitter Power Supply,
    - Necessary Acc.: 4 pcs. CI 100/ 101, A801/701, Cable
    Clamp

Additional Information

  • Medium Description:
    32 Inputs,48 / 24 / 8.2V, Standard-Binary Signals
    - Contact Scanning (Changer / Opener / Closer),
    - Initiators (Namur, 3-/4-Wire),
    - Isolation per module, Transmitter Power Supply,
    - Necessary Acc.: 4 pcs. CI 100/ 101, A801/701, Cable
    Clamp
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    200 mm
  • Product Net Height:
    340 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.68 kg

Technical

  • Channel Type:
    DI
  • Number of Input Channels:
    32

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links