Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 09838775

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

09838775

General Information

  • Product ID:
    09838775
  • ABB Type Designation:
    170M1565D, 63A, 690V
  • Catalog Description:
    170M1565D, 63A, 690V; Fuse
  • Long Description:
    FUSE,63A,660V,170M1565 OR

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
Parts for the Frequency converter 1 piece No Description Available

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    India (IN)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    Fuse
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    LOG09838775
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    FIPSEEXPU
    US Drive Services
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU

Dimensions

  • Product Net Weight:
    0.13 kg

Technical

  • Technical Information:
    63A 690V ULTRAR. DIN 000
    DATA: 63 A 660 V DIN000
    TYPE: 170L5847
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No

Additional Information

  • Medium Description:
    FUSE,63A,660V,170M1565 OR
  • Product Name:
    Installation accessories
  • Short Description:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds