Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1000094571

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1000094571

General Information

  • Product ID:
    1000094571
  • ABB Type Designation:
    Certification level 2
  • Catalog Description:
    VT GUARD PRO-D (WITH DIAGNOSTIC)

Additional Information

  • ABB Type Designation:
    Certification level 2
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    -
  • Gross Weight:
    0 kg
  • Invoice Description:
    VT GUARD PRO-D (WITH DIAGNOSTIC)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    VT GUARD PRO-D
  • Product Net Depth / Length:
    58 mm
  • Product Net Height:
    86 mm
  • Product Net Weight:
    165 g
  • Product Net Width:
    105 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Praha, Czech Republic
    Modderfontein, South Africa
    BRABB008EXPU
    Baden, Switzerland
    Dubai, United Arab Emirates
    Abu Dhabi, United Arab Emirates
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links