Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1000331302

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1000331302

General Information

  • Product ID:
    1000331302
  • ABB Type Designation:
    1000331302
  • Catalog Description:
    INDICATOR CPI PLUS/R 3-52kV NVI/PSI, PHASE MARKING: A, B, C

Accessories

Identifier Description Qty Unit Of Measure
1000062980
CABLE SET 3+1 3x5m/M5 8335.0 1 piece
1000063011
CABLE SET 3+1 3x6m/M5 8336.0 1 piece
1000063012
CABLE SET 3+1 3x7m/M5 8337.0 1 piece
1000063013
CABLE SET 3+1 3x9m/M5 8339.0 1 piece
1000331329
INSULATOR SGB 3N KAP – 100PF, UP TO 3,6kV, SERVICE VOLTAGE RANGE FOR KUVAG PLUS: 1,8-3,6kV, WITH CAPACITOR: 100pF 3 piece
1000331328
INSULATOR SGB 6N KAP – 50PF 3 piece
E6999003393
VOLTAGE DIVIDER SGB 12N A1 KAP 3 piece
E6999003371
VOLTAGE DIVIDER SGB 24N A1 KAP 12-24kV 3 piece
1000331333
INSULATOR SGA 3N KAP – 100PF, UP TO 3,6kV, SERVICE VOLTAGE RANGE FOR KUVAG PLUS: 1,8-3,6kV, WITH CAPACITOR: 100pF 3 piece
1000331332
INSULATOR SGA 6N KAP – 50PF 3 piece
E6999003368
INSULATOR SGA 12N KAP – 20PF 3 piece
E6999003394
INSULATOR SGA 24N KAP, UP TO 24kV, SERVICE VOLTAGE RANGE FOR KUVAG PLUS: 13-24kV, WITH CAPACITOR: 15pF 3 piece

Additional Information

  • ABB Type Designation:
    1000331302
  • Country of Origin:
    Czech Republic (CZ)
  • Customs Tariff Number:
    -
  • Gross Weight:
    0 kg
  • Invoice Description:
    INDICATOR CPI PLUS/R 3-52kV NVI/PSI, PHASE MARKING: A, B, C
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    INDICATOR CPI PLUS/R 3-52kV NVI/PSI
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Praha, Czech Republic
    Modderfontein, South Africa
    BRABB008EXPU
    Baden, Switzerland
    Dubai, United Arab Emirates
    Abu Dhabi, United Arab Emirates
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links