Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1000356466

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1000356466

General Information

  • Product ID:
    1000356466
  • ABB Type Designation:
    Certification level 2
  • Catalog Description:
    LIGHTING FITTING HIS-19 O/T, AC/DC220-250V, ORANGE, SUPRESSION OF INDUCED VOLTAGE 60V

Additional Information

  • ABB Type Designation:
    Certification level 2
  • Country of Origin:
    Czech Republic (CZ)
  • Customs Tariff Number:
    -
  • Gross Weight:
    0 kg
  • Invoice Description:
    LIGHTING FITTING HIS-19 O/T, AC/DC220-250V, ORANGE, SUPRESSION OF INDUCED VOLTAGE 60V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    LIGHTING FITTING HIS-19 O/T
  • Product Net Depth / Length:
    68 mm
  • Product Net Height:
    30 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    30 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1000315203
    1000068082
    1000067809
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Praha, Czech Republic
    Moorebank, Australia
    Modderfontein, South Africa
    BRABB008EXPU
    Baden, Switzerland
    Dubai, United Arab Emirates
    Abu Dhabi, United Arab Emirates
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links