Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 100220-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

100220-001

General Information

  • Product ID:
    100220-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    RECEPTACLE HOUSING-25P
  • Long Description:
    RECEPTACLE HOUSING-25P

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85365011
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.04 kg
  • Invoice Description:
    RECEPTACLE HOUSING-25P
  • Made To Order:
    No
  • Medium Description:
    RECEPTACLE HOUSING-25P
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Part Type:
    New
  • Product Name:
    RECEPTACLE HOUSING-25P
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    30 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Width:
    40 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links