Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 10034655

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

10034655

General Information

  • Product ID:
    10034655
  • ABB Type Designation:
    SKKH42/18E
  • Catalog Description:
    SKKH42/18E; THYRISTOR/DIODE MODULE
  • Long Description:
    SKKH42/18E

Categories

Where Used (as part of "kit")

Identifier Description Type
59024485
Kit
68296919
Kit

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Slovakia (SK)
    Germany (DE)
  • Customs Tariff Number:
    85413000
  • Invoice Description:
    THYRISTOR/DIODE MODULE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.01 m³

Dimensions

  • Product Net Weight:
    0.12 kg
  • Product Net Depth / Length:
    0.11 mm
  • Product Net Height:
    0.11 mm
  • Product Net Width:
    0.11 mm
  • Package Level 1 Depth / Length:
    0.11 mm
  • Package Level 1 Height:
    0.11 mm
  • Package Level 1 Width:
    0.11 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYRISTOR/DIODE MODULE

Classifications

  • UNSPSC:
    32111700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links