Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 100431-135

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

100431-135

General Information

  • Product ID:
    100431-135
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    CAASK M8X1.25 50M SST
  • Long Description:
    CAASK M8X1.25 50M SST

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    Ireland (IE)
    China (CN)
  • Customs Tariff Number:
    73181562
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.03 kg
  • Invoice Description:
    CAASK M8X1.25 50M SST
  • Made To Order:
    No
  • Medium Description:
    CAASK M8X1.25 50M SST
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Part Type:
    New
  • Product Name:
    CAASK M8X1.25 50M SST
  • Product Net Depth / Length:
    58 mm
  • Product Net Height:
    13 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    13 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links